PCB connector 8813 B / 9 VL F
Articlenr. 25.625.0953.0
PCB female connector with screw connection with rising cage clamp system, 9 poles, printed version, max. cross section: 1.5 mm², pitch: 3.81 mm, type of packing: carton, color: grey
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.625.0953.0 |
---|---|
article description | PCB connector 8813 B / 9 VL F |
EAN | 4015573560963 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |