21373

PCB connector 8813 B / 7 VL

Articlenr. 25.624.0753.0

PCB female connector with screw connection with rising cage clamp system, 7 poles, printed version, max. cross section: 1.5 mm², pitch: 3.81 mm, type of packing: carton, color: grey

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number25.624.0753.0
article description PCB connector 8813 B / 7 VL
EAN4015573560734
order unit50 piece(s)
country of originDE
customs tariff number85366990

packaging dimensions

length packed124 mm
width packed87 mm
height packed59 mm
gross weight packed296.4 g
net weight single part4.66 g
volume packed636 ccm
packaging cardboard
packaging quantity50 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others