PCB pin header 8413 S / 11 GF OB
Articlenr. 25.398.7153.0
PCB pin header with pin header, connection method depends on used socket part , 11 poles, pitch: 7.62 mm, type of packing: carton, color: grey
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.398.7153.0 |
---|---|
article description | PCB pin header 8413 S / 11 GF OB |
EAN | 4015573559509 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |