
PCB pin header 8543… /11 90° D1.0/1.0
Articlenr. Z5.532.4125.0
PCB pin header, 11 poles, pitch: 3.5 mm, type of packing: carton, color: grey
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.532.4125.0 |
---|---|
article description | PCB pin header 8543… /11 90° D1.0/1.0 |
EAN | 4015573334861 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 2.842 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |