PCB pin header 8513 SEGN/6 G F2 THR OB

Articlenr. 25.656.6606.0

PCB pin header with pin header, connection method depends on used socket part , 6 poles, with solder pin (2.6mm, tin plated), pitch: 3.5 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,

Not yet available!


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number25.656.6606.0
article description PCB pin header 8513 SEGN/6 G F2 THR OB
EAN4049644015953
order unit30 piece(s)
country of originDE
customs tariff number85369010

packaging dimensions

length packed0 mm
width packed0 mm
height packed0 mm
gross weight packed0 g
net weight single part0 kg
volume packed0 ccm

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others