Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 90.230.3019.2 |
---|---|
article description | distributor GST08I2VD6P 75P 30WS |
EAN | 4049088499555 |
order unit | 100 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 390 mm |
---|---|
width packed | 290 mm |
height packed | 220 mm |
gross weight packed | 7500 g |
net weight single part | 96 g |
volume packed | 24882 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |