device connector RST20I3SXS1 M01V GL
Articlenr. X6.032.5053.0
RST® CLASSIC ATEX device connector, standard, straight, M25, number of poles 3, model male, connection type screw connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier light grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | X6.032.5053.0 |
---|---|
article description | device connector RST20I3SXS1 M01V GL |
EAN | 4049088020605 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 2400 g |
net weight single part | 22 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |