distributor RST16I4V 2P1 TGVG GL
Articlenr. 46.050.1254.0
RST® MINI distributor, parallel connection, with fastening option to 06.562.5853.0 / 06.562.5853.1, number of poles 4, rated voltage 250 V / 400 V, rated current 16 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier light grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 46.050.1254.0 |
---|---|
article description | distributor RST16I4V 2P1 TGVG GL |
EAN | 4049088335235 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6800 g |
net weight single part | 45 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |