distributor RST16I3V 2P1 TGVG GN
Articlenr. 46.030.1255.7
RST® MINI distributor, parallel connection, with fastening option to 06.562.5853.0 / 06.562.5853.1, number of poles 3, rated voltage 250 V / 400 V, rated current 16 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier leaves green
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 46.030.1255.7 |
---|---|
article description | distributor RST16I3V 2P1 TGVG GN |
EAN | 4049088335310 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 4510 g |
net weight single part | 43.1 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |