RC switch 4 channel GESIS RC B-04WSSPHB01
Articlenr. F0.000.0005.7
System gesis RC - Radio switch 4-channel multi vendor, light, white. The white 4-channel battery-less radio switch (EnOcean) generates its own energy while pressing the pushbutton and is maintenance-free. The rockers are in neutral centre position and marked with I/O symbols. It fits into 55x55mm frames from different switch manufacturers. It can be mounted on flat surfaces with screws or adhesive pads (included in delivery).
Price
![](/static/com.wieland.context.default/img/spinner.gif)
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | F0.000.0005.7 |
---|---|
article description | RC switch 4 channel GESIS RC B-04WSSPHB01 |
EAN | 4015573829930 |
order unit | 1 piece(s) |
country of origin | HU |
customs tariff number | 85269200 |
packaging dimensions
length packed | 90 mm |
---|---|
width packed | 90 mm |
height packed | 75 mm |
gross weight packed | 78.5 g |
net weight single part | 42.39 g |
volume packed | 607.5 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |