
connecting cable FCS 2,5 7 STSA SIFK70
Articlenr. 83.302.7025.1
podisCON connecting cable FCS 2,5 7 STSA SIFK 70; plug manufactured with round cable 7 x 2.5 mm2, connection module; cable length 7000 mm; black
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.302.7025.1 |
---|---|
article description | connecting cable FCS 2,5 7 STSA SIFK70 |
EAN | 4015573754201 |
order unit | 3 piece(s) |
country of origin | DE |
customs tariff number | 85340019 |
packaging dimensions
length packed | 538 mm |
---|---|
width packed | 317 mm |
height packed | 208 mm |
gross weight packed | 8034 g |
net weight single part | 2521 g |
volume packed | 35474 ccm |
packaging | cardboard |
packaging quantity | 3 piece(s) |