Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.564.1953.0 |
---|---|
article description | locking bracket GROESSE 16 |
EAN | 4015573729032 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 173 mm |
---|---|
width packed | 158 mm |
height packed | 71 mm |
gross weight packed | 270 g |
net weight single part | 21.6 g |
volume packed | 1941 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |