Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.516.2811.0 |
---|---|
article description | mounting bracket 9018 N |
EAN | 4015573141179 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 182 mm |
---|---|
width packed | 132 mm |
height packed | 38 mm |
gross weight packed | 1903.2 g |
net weight single part | 38.064 g |
volume packed | 913 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |