Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z4.242.8053.0 |
---|---|
article description | marking tag plate 9705 A / 8 /10/ 7MARCOM |
EAN | 4015573140318 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 39209200 |
packaging dimensions
length packed | 314 mm |
---|---|
width packed | 138 mm |
height packed | 70 mm |
gross weight packed | 91.37 g |
net weight single part | 7.35 g |
volume packed | 3033 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |