device for monitoring of safety-related circuits SNO4063K-A AC 115V-120V (A)
Articlenr. R1.188.1000.0
Base unit, single-channel or dual-channel control, automatic-/manual reset with reset switch monitoring, 3 enabling current paths, AC 115-120 V 50-60Hz, screw-terminals pluggable
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.1000.0 |
---|---|
article description | device for monitoring of safety-related circuits SNO4063K-A AC 115V-120V (A) |
EAN | 4015573810006 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 126 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 290 g |
net weight single part | 290 g |
volume packed | 411 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |