device for monitoring of safety-related circuits SNV4063KP-A 30S DC 24V (A)
Articlenr. R1.188.0680.0
Base unit, single-channel or two-channel control, automatic-/ manual Reset with Reset switch monitoring, 2 immediatey switching current paths, 1 enabling current path on-delayed , 1.5s - 30s, DC 24 V, screw terminals pluggable
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.0680.0 |
---|---|
article description | device for monitoring of safety-related circuits SNV4063KP-A 30S DC 24V (A) |
EAN | 4015573808867 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 126 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 262 g |
net weight single part | 255 g |
volume packed | 411 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |