two-hand control relay SNZ4052K-A AC/DC 24V (B)
Articlenr. R1.188.0530.1
Base unit EN 13851 type IIIC, two-channel control, 2x N.C./N.O. startup inhibit circuit, synchronous time monitoring, 2 enabling current path, 1 signaling output, AC/DC 24 V 50-60Hz, screw-terminals pluggable
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.0530.1 |
---|---|
article description | two-hand control relay SNZ4052K-A AC/DC 24V (B) |
EAN | 4015573808515 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 126 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 240 g |
net weight single part | 235.79 g |
volume packed | 411 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |