Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.506.0000.6 |
---|---|
article description | bottom 72.320.1628.0 &MB |
EAN | 4015573770379 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 180 mm |
height packed | 0 mm |
gross weight packed | 133.3 g |
net weight single part | 129 g |
volume packed | 388 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |