cable assembly BST14I2KFBS 50H 80GN01
Articlenr. 94.425.8060.7
gesis® NV connecting cable, female - male, number of poles 2, rated voltage 50 V, rated current 3 A, cable type FB-H(ST) 2x2x0.8, fire class Dca s1 d2 a1, total length 8 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier green
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 94.425.8060.7 |
---|---|
article description | cable assembly BST14I2KFBS 50H 80GN01 |
EAN | 4015573591141 |
order unit | 15 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6810 g |
net weight single part | 439.3 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 15 piece(s) |
Eldas Number
157873388