connection cable FCS 2,5 7 STSA - 20
Articlenr. 83.301.2020.1
podisCON connection cable FCS 2,5 7 STSA-20; plug manufactured with round cable 7x2.5 sq.mm, open cable terminator; stripped insulation length 130mm; stripped insulation 7mm, ultrasonically sealed; cable length 2000mm; black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.301.2020.1 |
---|---|
article description | connection cable FCS 2,5 7 STSA - 20 |
EAN | 4015573770065 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6810 g |
net weight single part | 641 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |