switched-mode power supply WIPOS P1 24-10
Articlenr. 81.000.6140.0
wipos switched-mode power supply, nominal voltage: 24 V DC / 10A (setting range 22,5-28,5 V DC), sustained short-circuitprotection, input voltage range: 115 V AC / 230 V AC (auto select); 210-370 V DC, single phase, W x H x D: 83 × 123,6 × 123,6 mm
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 81.000.6140.0 |
|---|---|
| article description | switched-mode power supply WIPOS P1 24-10 |
| EAN | 4049088037481 |
| order unit | 1 piece(s) |
| country of origin | TW |
| customs tariff number | 85044083 |
packaging dimensions
| length packed | 125 mm |
|---|---|
| width packed | 84 mm |
| height packed | 124 mm |
| gross weight packed | 1490 g |
| net weight single part | 1380 g |
| volume packed | 1302 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
To overview