
solid state relay FLARE-230VAC/48VDC-0,5A
Articlenr. 80.020.4103.0
flare, terminal semiconductor relay with 6. 2 mm width, input, transistor module connection with spring clamp, input: 230 V AC, output: 4. 5 – 53 V DC /0. 5 A, with plug-in bridge at the input/output, Type: FLARE-230VAC/48VDC-0. 5A
Price

Stock
Discontinued - Last Order!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 80.020.4103.0 |
---|---|
article description | solid state relay FLARE-230VAC/48VDC-0,5A |
EAN | 4015573438866 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85414900 |
packaging dimensions
length packed | 95 mm |
---|---|
width packed | 70 mm |
height packed | 80 mm |
gross weight packed | 255 g |
net weight single part | 24 g |
volume packed | 532 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |