Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 72.301.1053.9 |
---|---|
article description | female insert EX BUS 10 2,5 09IA AU |
EAN | 4015573227163 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 182 mm |
---|---|
width packed | 132 mm |
height packed | 38 mm |
gross weight packed | 605 g |
net weight single part | 60 g |
volume packed | 913 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |