cable assembly RST08I3 KSB- 75 30SW
Articlenr. 41.437.3033.1
RST® MICRO connection cable, female - free end, number of poles 3, rated voltage 250 V / 400 V, rated current 6 A, cable type H05RN-F, total length 3 m, nominal cross section conductor 0.75 mm², color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 41.437.3033.1 |
|---|---|
| article description | cable assembly RST08I3 KSB- 75 30SW |
| EAN | 4049088509391 |
| order unit | 40 piece(s) |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 7760 g |
| net weight single part | 185 g |
| volume packed | 23799 ccm |
| packaging | cardboard |
| packaging quantity | 40 piece(s) |
To overview