Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 29.401.1653.0 |
---|---|
article description | europa terminal strip KL 16/16 PA DS |
EAN | 4015573206755 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 124 mm |
height packed | 137 mm |
gross weight packed | 1040 g |
net weight single part | 49.2 g |
volume packed | 2990 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |