Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 29.401.0653.0 |
---|---|
article description | europa terminal strip KL 16/6 PA DS |
EAN | 4015573206724 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 124 mm |
height packed | 137 mm |
gross weight packed | 1015 g |
net weight single part | 20.1 g |
volume packed | 2990 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |