Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.002.0253.0 |
---|---|
article description | printed circuit board terminal 7572 L4 / 2 OB |
EAN | 4015573661929 |
order unit | 50 piece(s) |
country of origin | CZ |
customs tariff number | 85369010 |
packaging dimensions
length packed | 195 mm |
---|---|
width packed | 135 mm |
height packed | 50 mm |
gross weight packed | 1028.1 g |
net weight single part | 19.59 g |
volume packed | 1316.25 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |