Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.881.0253.0 |
---|---|
article description | PCB connector 8413 BFK / 2 TOP F |
EAN | 4015573621756 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 157 mm |
---|---|
width packed | 128 mm |
height packed | 82 mm |
gross weight packed | 449.8 g |
net weight single part | 4.028 g |
volume packed | 1648 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |