Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.857.3353.0 |
---|---|
article description | PCB pin header 8213 SUFK / 3 TOP OB |
EAN | 4015573562806 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366930 |
packaging dimensions
length packed | 135 mm |
---|---|
width packed | 128 mm |
height packed | 80 mm |
gross weight packed | 505 g |
net weight single part | 4.3 g |
volume packed | 1382 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |