Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.520.0253.0 |
---|---|
article description | printed circuit board terminal 8135 / 2 |
EAN | 4015573201972 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 89 mm |
height packed | 67 mm |
gross weight packed | 330 g |
net weight single part | 3.003 g |
volume packed | 620 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |