Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.501.0253.0 |
---|---|
article description | printed circuit board terminal 8134 / 2 OB |
EAN | 4015573351134 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 105 mm |
---|---|
width packed | 58 mm |
height packed | 68 mm |
gross weight packed | 196.4 g |
net weight single part | 1.8 g |
volume packed | 414 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |