Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.199.5253.0 |
---|---|
article description | printed circuit board terminal 8292 E / 2 / 4 OB |
EAN | 4015573334465 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 98 mm |
height packed | 45 mm |
gross weight packed | 220.95 g |
net weight single part | 4 g |
volume packed | 348 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |