Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.198.0453.0 |
---|---|
article description | printed circuit board terminal 8192 E / 4 / 8 |
EAN | 4015573353190 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 143 mm |
---|---|
width packed | 100 mm |
height packed | 45 mm |
gross weight packed | 427 g |
net weight single part | 8 g |
volume packed | 644 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |