Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.178.5653.0 |
---|---|
article description | printed circuit board terminal 8191 E / 6 / 12 OB |
EAN | 4015573177925 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 179 mm |
---|---|
width packed | 115 mm |
height packed | 59 mm |
gross weight packed | 1100 g |
net weight single part | 18.98 g |
volume packed | 1215 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |