Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.162.1053.0 |
---|---|
article description | printed circuit board terminal 8291 / 10 |
EAN | 4015573176171 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 199 mm |
---|---|
width packed | 58 mm |
height packed | 54 mm |
gross weight packed | 781 g |
net weight single part | 15 g |
volume packed | 623 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |