printed circuit board terminal 8191 / 2 ZW OB
Articlenr. 25.161.6253.0
PCB terminal with screw connection with rising cage clamp system, 2 poles, with insulating plate, with solder pin (3.5mm), max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 25.161.6253.0 |
|---|---|
| article description | printed circuit board terminal 8191 / 2 ZW OB |
| EAN | 4015573176041 |
| Minimum order quantitiy | 2100 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 104 mm |
|---|---|
| width packed | 68 mm |
| height packed | 68 mm |
| gross weight packed | 324.8 g |
| net weight single part | 2.978 g |
| volume packed | 481 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
To overview