Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.161.2953.0 |
---|---|
article description | printed circuit board terminal 8191 / 3 W VL OB |
EAN | 4015573395725 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 138 mm |
---|---|
width packed | 96 mm |
height packed | 69 mm |
gross weight packed | 521.3 g |
net weight single part | 5.01 g |
volume packed | 914 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |