Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 25.160.0453.0 |
|---|---|
| article description | printed circuit board terminal 8191 / 4 |
| EAN | 4015573175075 |
| order unit | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 104 mm |
|---|---|
| width packed | 68 mm |
| height packed | 68 mm |
| gross weight packed | 320.9 g |
| net weight single part | 6.029 g |
| volume packed | 481 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
To overview