21321

PCB edge connector DST85 / 8

Articlenr. 25.002.0853.0

PCB direct connector with plug and screw connection, 8 poles, labeled version, pitch: 3.5mm, color: grey

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number25.002.0853.0
article description PCB edge connector DST85 / 8
EAN4015573348813
order unit50 piece(s)
country of originDE
customs tariff number85369010

packaging dimensions

length packed138 mm
width packed96 mm
height packed69 mm
gross weight packed422 g
net weight single part7.64 g
volume packed914 ccm
packaging cardboard
packaging quantity50 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others