Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 21.341.5953.0 |
---|---|
article description | europa terminal strip 16E / 9 DS |
EAN | 4015573165656 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 310 mm |
---|---|
width packed | 128 mm |
height packed | 45 mm |
gross weight packed | 1530 g |
net weight single part | 74.3 g |
volume packed | 1786 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |