Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 21.341.5353.0 |
---|---|
article description | europa terminal strip 16E / 3 DS |
EAN | 4015573165595 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 247 mm |
---|---|
width packed | 168 mm |
height packed | 54 mm |
gross weight packed | 1315 g |
net weight single part | 24.3 g |
volume packed | 2241 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |