Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 21.330.6053.0 |
---|---|
article description | europa terminal strip 10E /10 |
EAN | 4015573165090 |
order unit | 200 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 9165 g |
net weight single part | 41.8 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 200 piece(s) |