Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 21.311.1257.0 |
---|---|
article description | europa terminal strip 6E / 12 DS GW |
EAN | 4015573895317 |
order unit | 250 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 37.5 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |