Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 21.304.0257.0 |
---|---|
article description | europa terminal strip 4E / 2 GW |
EAN | 4015573879720 |
order unit | 2000 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 7030 g |
net weight single part | 3.4 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 2000 piece(s) |