Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.593.8853.0 |
---|---|
article description | Mounting bracket Befestigunghalter |
EAN | 4015573096141 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 251 mm |
---|---|
width packed | 126 mm |
height packed | 136 mm |
gross weight packed | 668 g |
net weight single part | 6.68 g |
volume packed | 4301 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |