Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.544.8121.0 |
---|---|
article description | male contact LWL |
EAN | 4015573779822 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85367000 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 80 mm |
height packed | 5 mm |
gross weight packed | 5.2 g |
net weight single part | 0.8 g |
volume packed | 56 ccm |
packaging | bag |
packaging quantity | 5 piece(s) |