Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.544.3329.8 |
---|---|
article description | male contact D 3,6-10,0 QMM AG |
EAN | 4015573450455 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 150 mm |
---|---|
width packed | 150 mm |
height packed | 20 mm |
gross weight packed | 357.1 g |
net weight single part | 3.54 g |
volume packed | 450 ccm |
packaging | bag |
packaging quantity | 100 piece(s) |