Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.502.2300.0 |
---|---|
article description | crimping die D |
EAN | 4015573446915 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 82079091 |
packaging dimensions
length packed | 110 mm |
---|---|
width packed | 70 mm |
height packed | 10 mm |
gross weight packed | 45.44 g |
net weight single part | 43.5 g |
volume packed | 77 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |