Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.502.0300.0 |
---|---|
article description | extraction tool ST 18 |
EAN | 4015573077614 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 82055980 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 155 mm |
height packed | 15 mm |
gross weight packed | 107.8 g |
net weight single part | 50.3 g |
volume packed | 558 ccm |
packaging | bag |
packaging quantity | 2 piece(s) |