Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 04.021.0589.0 |
---|---|
article description | marking carton BZ10 / 11 |
EAN | 4015573058835 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 48219090 |
packaging dimensions
length packed | 315 mm |
---|---|
width packed | 225 mm |
height packed | 205 mm |
gross weight packed | 8301.4 g |
net weight single part | 1.6 g |
volume packed | 14529.375 ccm |
packaging | cardboard |
packaging quantity | 5000 piece(s) |